108232703 | MPS100-OR
Base Product: MPS100E
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
PowerSUM M-Series Modular Jack, RJ45, Cat5e Unshielded, Orange
Specifications
Features and Benefits
- Modified outlet termination scheme to match other Systimax outlets and to align with the MGS400 and the MGS600 outlets
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Modular jack |
Product Brand | PowerSUM |
Product Series | MPS100E |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | Unshielded |
Color | Orange |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Termination Type | IDC |
Wiring | T568A | T568B |
Dimensions
Height | 20.32 mm | 0.8 in |
Width | 20.32 mm | 0.8 in |
Depth | 30.48 mm | 1.2 in |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Electrical Specifications
Contact Resistance Variation, maximum | 20 mOhm |
Contact Resistance, maximum | 100 mOhm |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 MOhm |
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
Termination Contact Plating | Nickel |
Mechanical Specifications
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Modular jack |
Product Brand | PowerSUM |
Product Series | MPS100E |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | Unshielded |
Color | Orange |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Termination Type | IDC |
Wiring | T568A | T568B |
Dimensions
Height | 20.32 mm | 0.8 in |
Width | 20.32 mm | 0.8 in |
Depth | 30.48 mm | 1.2 in |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Electrical Specifications
Contact Resistance Variation, maximum | 20 mOhm |
Contact Resistance, maximum | 100 mOhm |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 MOhm |
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
Termination Contact Plating | Nickel |
Mechanical Specifications
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse