2291216-4 | KJ610-GY
Base Product: 2291216
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
KJ-Series Modular Jack, RJ45, Cat6 Unshielded, Gray
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | KJ Series |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Unshielded |
Color | Gray |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Mounting | Hubbell® faceplates | Leviton® faceplates | Panduit® faceplates |
Mounting Note | Color matches with KJ-style Gray Faceplates and Surface Mount Boxes |
Outlet Type | Keystone |
Termination Tool | 110 Punchdown tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Dimensions
Panel Cutout, recommended | 14.79 x 19.31 mm (0.58 x 0.76 in) |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 16.13 mm | 0.635 in |
Width | 16.48 mm | 0.649 in |
Depth | 30.48 mm | 1.2 in |
Compatible Insulated Conductor Diameter, maximum | 1.27 mm | 0.05 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Mechanical Specifications
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | KJ Series |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Unshielded |
Color | Gray |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Mounting | Hubbell® faceplates | Leviton® faceplates | Panduit® faceplates |
Mounting Note | Color matches with KJ-style Gray Faceplates and Surface Mount Boxes |
Outlet Type | Keystone |
Termination Tool | 110 Punchdown tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Dimensions
Panel Cutout, recommended | 14.79 x 19.31 mm (0.58 x 0.76 in) |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 16.13 mm | 0.635 in |
Width | 16.48 mm | 0.649 in |
Depth | 30.48 mm | 1.2 in |
Compatible Insulated Conductor Diameter, maximum | 1.27 mm | 0.05 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Electrical Specifications
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Mechanical Specifications
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Technical Publication
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse