Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2291216-6 | KJ610-BL

Base Product: 2291216

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America

KJ-Series Modular Jack, RJ45, Cat6 Unshielded, Blue

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series KJ Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Blue
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Mounting Hubbell® faceplates | Leviton® faceplates | Panduit® faceplates
Outlet Type Keystone
Termination Tool 110 Punchdown tool | SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.79 x 19.31 mm (0.58 x 0.76 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.13 mm | 0.635 in
Width 16.48 mm | 0.649 in
Depth 30.48 mm | 1.2 in
Compatible Insulated Conductor Diameter, maximum 1.27 mm | 0.05 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series KJ Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Blue
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Mounting Hubbell® faceplates | Leviton® faceplates | Panduit® faceplates
Outlet Type Keystone
Termination Tool 110 Punchdown tool | SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.79 x 19.31 mm (0.58 x 0.76 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 16.13 mm | 0.635 in
Width 16.48 mm | 0.649 in
Depth 30.48 mm | 1.2 in
Compatible Insulated Conductor Diameter, maximum 1.27 mm | 0.05 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

Remote Powering Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002
PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant