2843023-3 | MP-6AU-Boot-51-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Integrated Boot and Pair Manager for MP-6AU, size 51, transparent
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug boot |
General Specifications
Boot Feature | Color-clip compatible | Pull-tab compatible | Slimline | Snagless |
Color | Clear |
Compatible Plug Type | Cat 6 | Cat 6A |
Dimensions
Compatible Cable Diameter, maximum | 5.4 mm | 0.213 in |
Compatible Cable Diameter, minimum | 4.8 mm | 0.189 in |
Packaging and Weights
Included | Strain relief |
Packaging quantity | 100 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug boot |
General Specifications
Boot Feature | Color-clip compatible | Pull-tab compatible | Slimline | Snagless |
Color | Clear |
Compatible Plug Type | Cat 6 | Cat 6A |
Dimensions
Compatible Cable Diameter, maximum | 5.4 mm | 0.213 in |
Compatible Cable Diameter, minimum | 4.8 mm | 0.189 in |
Packaging and Weights
Included | Strain relief |
Packaging quantity | 100 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Assembly Drawing
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse