Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2843080-1 | MP-88FO-Boot-57-10

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Modular Plug Boot, Flat-Oval, 8-Position Plugs, Slim-line, Transparent, 5.7mm Max Cable OD

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug boot

General Specifications

Boot Feature Color-clip compatible | Pull-tab compatible | Slimline | Snagless
Color Clear
Compatible Plug Type Cat 3 | Cat 5 | Cat 5e

Dimensions

Compatible Cable Diameter, maximum 5.7 mm | 0.224 in

Packaging and Weights

Included Strain relief
Packaging quantity 1000
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular plug boot

General Specifications

Boot Feature Color-clip compatible | Pull-tab compatible | Slimline | Snagless
Color Clear
Compatible Plug Type Cat 3 | Cat 5 | Cat 5e

Dimensions

Compatible Cable Diameter, maximum 5.7 mm | 0.224 in

Packaging and Weights

Included Strain relief
Packaging quantity 1000
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification