Warning Icon
This product was discontinued on: July 1, 2017

For other alternatives, please contact us for more information.

1 Replacement products available
  • 2843032-3 | MP-Boot-S/SL-AB
    Modular Plug Shielded Slim-Line Boot for Category 6A/6 and Category 5e EMT Plugs, 4.7 to 6.0 mm, transparent

5-737893-7

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Modular Plug Boot, 8W, 2400-pack, 6 mm max. diameter, black

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug boot

General Specifications

Boot Feature Snagless
Color Black
Compatible Plug Type Cat 5e | Cat 6 | Cat 6A

Dimensions

Compatible Cable Diameter, maximum 6 mm | 0.236 in
Compatible Cable Diameter, minimum 5.3 mm | 0.209 in

Packaging and Weights

Packaging quantity 2400
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug boot

General Specifications

Boot Feature Snagless
Color Black
Compatible Plug Type Cat 5e | Cat 6 | Cat 6A

Dimensions

Compatible Cable Diameter, maximum 6 mm | 0.236 in
Compatible Cable Diameter, minimum 5.3 mm | 0.209 in

Packaging and Weights

Packaging quantity 2400
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Customer View Model

Product Specification

Building Information Modeling (BIM) Objects

Customer View Model

Product Specification