Products

of 28 results found
View:
Compare

Filters

6-2111976-2 | MP-5EMT-A-5 6-2111976-2 | MP-5EMT-A-5
Modular Plug Kit, category 5e, shielded, 8-position, 4.7 – 5.5 mm max cable jack OD, 500/bag
6-2111976-2 | MP-5EMT-A-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111976-2 | MP-5EMT-A-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111976-3 | MP-5EMT-A-1 6-2111976-3 | MP-5EMT-A-1
Modular Plug Kit, category 5e, shielded, 8-position, 4.7 – 5.5 mm max cable jack OD, 100/bag
6-2111976-3 | MP-5EMT-A-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111976-3 | MP-5EMT-A-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111986-2 | MP-5EMT-B-5 6-2111986-2 | MP-5EMT-B-5
Modular Plug Kit, category 5e, shielded, 8-position, 5.1 – 6.0 mm max cable jack OD, 500/bag
6-2111986-2 | MP-5EMT-B-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111986-2 | MP-5EMT-B-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111986-3 | MP-5EMT-B-1 6-2111986-3 | MP-5EMT-B-1
Modular Plug Kit, category 5e, shielded, 8-position, 5.1 – 6.0 mm max cable jack OD, 100/bag
6-2111986-3 | MP-5EMT-B-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111986-3 | MP-5EMT-B-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111988-2 | MP-5EMT-C-5 6-2111988-2 | MP-5EMT-C-5
Modular Plug, category 5e, shielded, cable diameter 5.7–7.0 mm, 500 pcs
6-2111988-2 | MP-5EMT-C-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111988-2 | MP-5EMT-C-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111988-3 | MP-5EMT-C-1 6-2111988-3 | MP-5EMT-C-1
Modular Plug, category 5e, shielded, cable diameter 5.7–7.0 mm, 100 pcs
6-2111988-3 | MP-5EMT-C-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111988-3 | MP-5EMT-C-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5e
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-554170-3 | MP-88U-R-1-K 6-554170-3 | MP-88U-R-1-K
Modular Plug, 8P/8C, keyed, unshielded, round, 5.1 mm max cable jack OD, 8-position, 100/bag
6-554170-3 | MP-88U-R-1-K
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5
  • Cable Type: Round | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-554170-3 | MP-88U-R-1-K
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5
  • Cable Type: Round | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-554720-2 | MP-88U-F-5 6-554720-2 | MP-88U-F-5
Modular Plug Kit, 8P/8C, unshielded, flat oval, 2.54 x 8.89 mm max cable jack OD, 8-position, 500/bag
6-554720-2 | MP-88U-F-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5
  • Cable Type: Flat oval | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-554720-2 | MP-88U-F-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5
  • Cable Type: Flat oval | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-554720-3 | MP-88U-F-1 6-554720-3 | MP-88U-F-1
Modular Plug Kit, 8P/8C, unshielded, flat oval, 2.54 x 8.89 mm max cable jack OD, 8-position, 100/bag
6-554720-3 | MP-88U-F-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5
  • Cable Type: Flat oval | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-554720-3 | MP-88U-F-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5
  • Cable Type: Flat oval | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-554720-5 | MP-88U-F-2 6-554720-5 | MP-88U-F-2
Modular Plug, 8P/8C, unshielded, flat oval, 8-position, category 5, Indonesia, 50 pcs
6-554720-5 | MP-88U-F-2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5
  • Cable Type: Flat oval | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-554720-5 | MP-88U-F-2
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 5
  • Cable Type: Flat oval | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-555177-2 | MP-66U-LR-5 6-555177-2 | MP-66U-LR-5
Modular Plug, 6P/6C, unshielded, long body, round, 4.96 mm cable jack OD, 6-position, category 3, 500/bag
6-555177-2 | MP-66U-LR-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 45814
6-555177-2 | MP-66U-LR-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 45814
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-555177-3 | MP-66U-LR-1 6-555177-3 | MP-66U-LR-1
Modular Plug, 6P/6C, unshielded, long body, round, 4.96 mm cable jack OD, 6-position, category 3, 100/bag
6-555177-3 | MP-66U-LR-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 45814
6-555177-3 | MP-66U-LR-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 3
  • Cable Type: Round | unshielded
  • Interface: RJ12
  • Positions/Loaded Contacts: 45814
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America