760244130
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FIELD TERM RJ45 MP CAT6, BAG OF 100
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface | RJ45 |
Positions/Loaded Contacts | 8 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 6 mm | 0.236 in |
Compatible Cable Diameter, minimum | 5.3 mm | 0.209 in |
Compatible Insulated Conductor Diameter, maximum | 1.03 mm | 0.041 in |
Compatible Insulated Conductor Diameter, minimum | 0.84 mm | 0.033 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 23 AWG |
Material Specifications
Contact Base Material | Copper alloy |
Contact Plating Material | Gold over nickel |
Material Type | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Safety Standard | UL 114344 |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface | RJ45 |
Positions/Loaded Contacts | 8 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 6 mm | 0.236 in |
Compatible Cable Diameter, minimum | 5.3 mm | 0.209 in |
Compatible Insulated Conductor Diameter, maximum | 1.03 mm | 0.041 in |
Compatible Insulated Conductor Diameter, minimum | 0.84 mm | 0.033 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 23 AWG |
Material Specifications
Contact Base Material | Copper alloy |
Contact Plating Material | Gold over nickel |
Material Type | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Safety Standard | UL 114344 |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag |
Documentation & Downloads
Design Guidelines
Installation Instruction
Ordering Guide
Product Specification
Video
Field Terminated RJ45 Modular Plug Instructions

Field Terminated RJ45 Modular Plug Instructions
Warranty
Design Guidelines
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
Field Terminated RJ45 Modular Plug Instructions

Field Terminated RJ45 Modular Plug Instructions
Warranty
Other Ways to Browse