1933582-1
- Available in:
- EMEA
SL Series Mini-Headphone Insert, 3.5 mm stereo, screw terminal, almond
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Insert |
| Product Series | SL Series |
General Specifications
| Color | Almond |
| Interface Type | 3.5 mm jack |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
Dimensions
| Height | 23.114 mm | 0.91 in |
| Width | 14.478 mm | 0.57 in |
| Depth | 27.178 mm | 1.07 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Insert |
| Product Series | SL Series |
General Specifications
| Color | Almond |
| Interface Type | 3.5 mm jack |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
Dimensions
| Height | 23.114 mm | 0.91 in |
| Width | 14.478 mm | 0.57 in |
| Depth | 27.178 mm | 1.07 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
