Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1933659-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SL Series USB A to USB A Coupler Insert, almond
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Insert |
| Product Series | SL Series |
General Specifications
| Color | Light almond |
| Interface Type | USB |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
Dimensions
| Height | 20.574 mm | 0.81 in |
| Width | 14.478 mm | 0.57 in |
| Depth | 34.544 mm | 1.36 in |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Insert |
| Product Series | SL Series |
General Specifications
| Color | Light almond |
| Interface Type | USB |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
Dimensions
| Height | 20.574 mm | 0.81 in |
| Width | 14.478 mm | 0.57 in |
| Depth | 34.544 mm | 1.36 in |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
