66451157-02 | 6645 1 157-02
- Available in:
- Asia
- Latin America
- North America
F-Coupler, multimedia Insert, F-81 straight, ivory
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Multimedia coupler |
General Specifications
Color | Ivory |
Interface Type | F |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Multimedia coupler |
General Specifications
Color | Ivory |
Interface Type | F |
Outlet Orientation | Flat |
Total Ports, quantity | 1 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Visio Stencil
Warranty
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse