Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
S-Video to 110 Punchdown Module, gray
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Multimedia outlet |
| Color | Gray |
| Mounting | Snap-in |
| UTP 110 Terminal Block | 110 ohm |
| Attenuation dc at Frequency, maximum | 2 dB @ 5.5 MHz |
| Crosstalk @ Gain at Frequency | -60 dB @ 5.5 MHz |
| Impedance | 75 ohm |
| Insulation Resistance, minimum | 500 MOhm |
| Material Type | High-impact, flame retardant, thermoplastic |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Multimedia outlet |
| Color | Gray |
| Mounting | Snap-in |
| UTP 110 Terminal Block | 110 ohm |
| Attenuation dc at Frequency, maximum | 2 dB @ 5.5 MHz |
| Crosstalk @ Gain at Frequency | -60 dB @ 5.5 MHz |
| Impedance | 75 ohm |
| Insulation Resistance, minimum | 500 MOhm |
| Material Type | High-impact, flame retardant, thermoplastic |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Packaging quantity | 1 |
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |