Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760005298 | M81-RCA-110-003-W
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M81 RCA to 110 Punchdown Module Audio and Video Adapter, black housing white connector
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Multimedia outlet |
General Specifications
| Color | Black |
| Color, RCA | White |
| Mounting | Snap-in |
| UTP 110 Terminal Block | 110 ohm |
Electrical Specifications
| Attenuation dc at Frequency, maximum | 2 dB @ 5.5 MHz |
| Crosstalk @ Gain at Frequency | -60 dB @ 5.5 MHz |
| Impedance | 75 ohm |
| Insulation Resistance, minimum | 500 MOhm |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Multimedia outlet |
General Specifications
| Color | Black |
| Color, RCA | White |
| Mounting | Snap-in |
| UTP 110 Terminal Block | 110 ohm |
Electrical Specifications
| Attenuation dc at Frequency, maximum | 2 dB @ 5.5 MHz |
| Crosstalk @ Gain at Frequency | -60 dB @ 5.5 MHz |
| Impedance | 75 ohm |
| Insulation Resistance, minimum | 500 MOhm |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
