760028712 | M30FP-VGA-PT-246
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M30FP VGA Adapter, ivory
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mutlimedia adapter faceplate |
General Specifications
Application | Used with M Series modular information outlet,and various types of adapters snap into it |
Color | Ivory |
Mounting | Flush |
Dimensions
Height | 50.8 in | 2 in |
Width | 25.4 in | 1 in |
Depth | 19.05 in | 0.75 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.027 kg | 0.06 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Mutlimedia adapter faceplate |
General Specifications
Application | Used with M Series modular information outlet,and various types of adapters snap into it |
Color | Ivory |
Mounting | Flush |
Dimensions
Height | 50.8 in | 2 in |
Width | 25.4 in | 1 in |
Depth | 19.05 in | 0.75 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.027 kg | 0.06 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse