407900463 | Quad Outlet Faceplate (4 Gang)
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Quad Outlet Faceplate, 4 gang
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Color | White |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 85.852 mm | 3.38 in |
Width | 145.796 mm | 5.74 in |
Depth | 8.89 mm | 0.35 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Faceplate kit |
General Specifications
Color | White |
Mounting | Flush |
Total Ports, quantity | 4 |
Dimensions
Height | 85.852 mm | 3.38 in |
Width | 145.796 mm | 5.74 in |
Depth | 8.89 mm | 0.35 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse