107920704 | 110AB CAT5PSJP 12B
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
12 Modular Jacks on a 100-Pair Wiring Block, With Mounting Legs
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
ANSI/TIA Category | 5 |
Wiring | T568B |
Dimensions
Height | 91.19 mm | 3.59 in |
Width | 272.29 mm | 10.72 in |
Depth | 82.55 mm | 3.25 in |
Compatible Conductor Gauge, solid | 24 AWG | 26 AWG |
Material Specifications
Material Type | Copper alloy |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Block |
General Specifications
Product Design | 110 |
ANSI/TIA Category | 5 |
Wiring | T568B |
Dimensions
Height | 91.19 mm | 3.59 in |
Width | 272.29 mm | 10.72 in |
Depth | 82.55 mm | 3.25 in |
Compatible Conductor Gauge, solid | 24 AWG | 26 AWG |
Material Specifications
Material Type | Copper alloy |
Mechanical Specifications
Plug Insertion Life, minimum | 200 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Engineering Drawing
Visio Stencil
Warranty
Engineering Drawing
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse