Fiber Optic Adapter Pack, singlemode, LC, duplex, 12-port, green
Specifications
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter pack |
General Specifications
Adapter Color | Green |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Interface | LC/APC |
Total Ports, quantity, front | 12 |
Dimensions
Height | 29.21 mm | 1.15 in |
Width | 129.54 mm | 5.1 in |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Aluminum | Thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter pack |
General Specifications
Adapter Color | Green |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Interface | LC/APC |
Total Ports, quantity, front | 12 |
Dimensions
Height | 29.21 mm | 1.15 in |
Width | 129.54 mm | 5.1 in |
Material Specifications
Alignment Sleeve Material | Ceramic |
Material Type | Aluminum | Thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse