Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
The TFP offers a variety of standard modular adapter packs to accommodate most applications. The modular design is userfriendly and offers maximum flexibility to the end-user. CommScope’s standard adapter pack offerings are multimode LC (beige), multimode LC (aqua), multimode SC duplex (beige), multimode SC duplex (aqua), singlemode LC and singlemode SC adapters with and without pigtails. (For other adapter pack offerings, see the custom configuration section).
The TFP modular adapter packs can only be used with the TFP panels. Each adapter pack contains labels that make it able to be loaded correctly in only one side of the panel. These craft friendly labels help insure correct installation. The TFP adapter packs are not interchangeable with RMG, WMG, FL1000 or FL2000 panels.
CommScope’s TFP modular adapter packs are also available in additional adapter styles of 3 meter pigtails. Please note, these products are non-standard or custom configurations based on the end user’s needs.
TFP panels are best suited for rack or cabinet mounting in Horizontal and Equipment Distribution Areas
TFP panels are equipped with adjustable mounting brackets to provide either 19- or 23-inch rack or cabinet mounting (EIA or WECO) as well as 4- or 5-inch recess mounting