QUFB-192FMPOSMHR
Base Product: QUAREO-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Q3000 Fiber Termination Blade (Module), 192 ports, MPO to MPO, Singlemode
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Series | Q3000 |
General Specifications
Functionality | Breakout |
Application | For use with Q3000 panels |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | MPO |
Interface Feature, front | Standard |
Interface, rear | MPO |
Interface Feature, rear | Standard |
Total Ports, quantity, front | 192 |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Series | Q3000 |
General Specifications
Functionality | Breakout |
Application | For use with Q3000 panels |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | MPO |
Interface Feature, front | Standard |
Interface, rear | MPO |
Interface Feature, rear | Standard |
Total Ports, quantity, front | 192 |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse