1427577-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Blanking Panel Kit with brushed opening, 1U, 19 in
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Blank Panel |
General Specifications
Color | Black |
Rack Units | 1 |
Packaging and Weights
Height, packed | 44 mm | 1.732 in |
Width, packed | 483 mm | 19.016 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Blank Panel |
General Specifications
Color | Black |
Rack Units | 1 |
Packaging and Weights
Height, packed | 44 mm | 1.732 in |
Width, packed | 483 mm | 19.016 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Warranty
Other Ways to Browse