1-1671405-2
- Available in:
- Australia/New Zealand
- EMEA
NETpodium™ Rack, 2200 mm x 1000 mm x 600 mm, for back-to-back configuration, black
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Rack |
Product Brand | NETpodium™ |
Product Series | NETpodium |
General Specifications
Color | Black |
Rack Units | 45 |
Dimensions
Height | 2200 mm | 86.614 in |
Width | 1000 mm | 39.37 in |
Depth | 600 mm | 23.622 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Kit |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | NETCONNECT® |
Product Type | Rack |
Product Brand | NETpodium™ |
Product Series | NETpodium |
General Specifications
Color | Black |
Rack Units | 45 |
Dimensions
Height | 2200 mm | 86.614 in |
Width | 1000 mm | 39.37 in |
Depth | 600 mm | 23.622 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Kit |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Other Ways to Browse