OMX Fiber Termination Block, pre-terminated with pigtails, 96 SC/UPC, multimode, putty white, left oriented
Specifications
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Patching |
Application | Used in OMX-style frames only |
Body Style | Left orientation |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Rack Type | OMX |
Shelf Movement | Hinged |
Total Ports, quantity | 96 |
Dimensions
Height | 373.126 mm | 14.69 in |
Width | 203.2 mm | 8 in |
Depth | 283.21 mm | 11.15 in |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Patching |
Application | Used in OMX-style frames only |
Body Style | Left orientation |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Rack Type | OMX |
Shelf Movement | Hinged |
Total Ports, quantity | 96 |
Dimensions
Height | 373.126 mm | 14.69 in |
Width | 203.2 mm | 8 in |
Depth | 283.21 mm | 11.15 in |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse