300100117102 | FST-T-12NXM2-A0001F
Base Product: FST
- Available in:
- Asia
- EMEA
- Latin America
- North America
FST Flexible Service Terminal, 12 Port, 12 Mini-size (DLX) hardened Adapters at drop side, 1 HMFOC Stub (Plug/female/no pin) at feeder side, black, 1 ft/0.305 m
Features and Benefits
- Flexible Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Flexible structure plus very small branching unit, allowing installation in constrained spaces
- Output cables are staggered, optimizing distributed space consumption and minimizing cable kinking
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, without splitter/tap |
Product Brand | DLX® |
Product Series | FST-T |
General Specifications
Cable Type | Dielectric - Flat - Loose Tube |
Cable, quantity | 13 |
Distribution Type | 12 ports |
Enclosure Color | Black |
Mounting | Handhole | Pedestal |
Port Type | Hardened mini-size DLX |
Port, quantity | 12 |
Splitter, quantity | 0 |
Stub Type | Hardened multi-fiber (HMFOC) jack, no pins |
Dimensions
Height | 112.5 mm | 4.429 in |
Width | 53 mm | 2.087 in |
Depth | 31 mm | 1.22 in |
Cable Length, stub | 1 ft (0.3 m) |
Cable Outer Diameter | 6.0 mm (0.23 in) |
Material Specifications
Enclosure Material Type | Engineered plastic |
Optical Specifications
Fiber Type | G.657.A1/A2 |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Cable Coefficient, maximum | 0.60 dB/km @ 1310 nm | 0.60 dB/km @ 1550 nm |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Insertion Loss, Stub Connector, maximum | 0.65 dB |
Return Loss, Connector, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standards | IEC 60529, IP68 + 3 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-3152-CORE | Telcordia GR-326-CORE |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, without cable | 0.68 kg | 1.499 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, without splitter/tap |
Product Brand | DLX® |
Product Series | FST-T |
General Specifications
Cable Type | Dielectric - Flat - Loose Tube |
Cable, quantity | 13 |
Distribution Type | 12 ports |
Enclosure Color | Black |
Mounting | Handhole | Pedestal |
Port Type | Hardened mini-size DLX |
Port, quantity | 12 |
Splitter, quantity | 0 |
Stub Type | Hardened multi-fiber (HMFOC) jack, no pins |
Dimensions
Height | 112.5 mm | 4.429 in |
Width | 53 mm | 2.087 in |
Depth | 31 mm | 1.22 in |
Cable Length, stub | 1 ft (0.3 m) |
Cable Outer Diameter | 6.0 mm (0.23 in) |
Material Specifications
Enclosure Material Type | Engineered plastic |
Optical Specifications
Fiber Type | G.657.A1/A2 |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Cable Coefficient, maximum | 0.60 dB/km @ 1310 nm | 0.60 dB/km @ 1550 nm |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Insertion Loss, Stub Connector, maximum | 0.65 dB |
Return Loss, Connector, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standards | IEC 60529, IP68 + 3 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-3152-CORE | Telcordia GR-326-CORE |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, without cable | 0.68 kg | 1.499 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse