760031716 | iP-POWER-SUPPLY
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
iPatch® Power Supply 12VDC 3050 mm Power Cord
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Network controller accessory |
Product Brand | iPatch® | imVision® |
General Specifications
Color | Black |
Dimensions
Height | 71.12 mm | 2.8 in |
Width | 43.18 mm | 1.7 in |
Depth | 33.02 mm | 1.3 in |
Electrical Specifications
Input Voltage | 100–240 Vac |
Output Current at Voltage, continuous | 1.25 A @ 12 Vdc |
Power Frequency | 50–60 Hz |
Material Specifications
Material Type | Polycarbonate |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | ACMA | CE | GB | INNOVA GS | PSE | UL | cUL |
Packaging and Weights
Included | Five types AC power plugs | Power supply, 12 Vdc |
Packaging quantity | 1 |
Weight, net | 0.227 kg | 0.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Network controller accessory |
Product Brand | iPatch® | imVision® |
General Specifications
Color | Black |
Dimensions
Height | 71.12 mm | 2.8 in |
Width | 43.18 mm | 1.7 in |
Depth | 33.02 mm | 1.3 in |
Electrical Specifications
Input Voltage | 100–240 Vac |
Output Current at Voltage, continuous | 1.25 A @ 12 Vdc |
Power Frequency | 50–60 Hz |
Material Specifications
Material Type | Polycarbonate |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | ACMA | CE | GB | INNOVA GS | PSE | UL | cUL |
Packaging and Weights
Included | Five types AC power plugs | Power supply, 12 Vdc |
Packaging quantity | 1 |
Weight, net | 0.227 kg | 0.5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Other Ways to Browse