760032243 | MODG2-6SC-MM-PT-A
Base Product: G2-CARTRIDGES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 Modular Cassette with 6 SC OptiSPEED® Multimode Pigtails, Type A
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber cassette with pigtails |
Product Brand | OptiSPEED® |
General Specifications
Adapter Color | Beige |
Interface, front | SC/UPC |
Interface, rear | Stranded pigtail |
Total Fibers, quantity | 6 |
Total Ports, quantity, front | 6 |
Dimensions
Height | 30.48 mm | 1.2 in |
Width | 91.44 mm | 3.6 in |
Depth | 119.38 mm | 4.7 in |
Pigtail Length | 1.5 m | 4.921 ft |
Optical Specifications
Fiber Type | OM1 |
Insertion Loss, typical | 0.3 dB |
Return Loss, minimum | 20 dB |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber cassette with pigtails |
Product Brand | OptiSPEED® |
General Specifications
Adapter Color | Beige |
Interface, front | SC/UPC |
Interface, rear | Stranded pigtail |
Total Fibers, quantity | 6 |
Total Ports, quantity, front | 6 |
Dimensions
Height | 30.48 mm | 1.2 in |
Width | 91.44 mm | 3.6 in |
Depth | 119.38 mm | 4.7 in |
Pigtail Length | 1.5 m | 4.921 ft |
Optical Specifications
Fiber Type | OM1 |
Insertion Loss, typical | 0.3 dB |
Return Loss, minimum | 20 dB |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse