Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CPP-DM-PANELS

Base Product

CPP Distribution Module Panels

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of CPP-DM-PANELS by selecting options

Loading...
Product
Panel Style Regional Availability Portfolio Product Series Product Type ANSI/TIA Category Cable Type Color Rack Units Total Ports, quantity
760237032 | NPP-6A-DM-1U-24 760237032 | NPP-6A-DM-1U-24
Unshielded Distribution Module Panel, Cat 6A, 1U, 24 port, Black
Straight Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6A Unshielded Black 1 24
760237033 | NPP-6A-DM-2U-48 760237033 | NPP-6A-DM-2U-48
Unshielded Distribution Module Panel, Cat 6A, 2U, 48 port, Black
Straight Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6A Unshielded Black 2 48
760237034 | NPPA-6A-DM-1U-24 760237034 | NPPA-6A-DM-1U-24
Unshielded Angled Distribution Module Panel, Cat 6A, 1U, 24 port, Black
Angled Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6A Unshielded Black 1 24
760237035 | NPPA-6A-DM-2U-48 760237035 | NPPA-6A-DM-2U-48
Unshielded Angled Distribution Module Panel, Cat 6A, 2U, 48 port, Black
Angled Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6A Unshielded Black 2 48
760237036 | NPPR-6A-DM-1U-24 760237036 | NPPR-6A-DM-1U-24
Unshielded Recessed Angled Distribution Module Panel, Cat 6A, 1U, 24 port, Black
Angled recessed Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6A Unshielded Black 1 24
760237037 | NPPR-6A-DM-2U-48 760237037 | NPPR-6A-DM-2U-48
Unshielded Recessed Angled Distribution Module Panel, Cat 6A, 2U, 48 port, Black
Angled recessed Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® RJ45 patch panel 6A Unshielded Black 2 48
760238657 | CPP-1U-E 760238657 | CPP-1U-E
Unshielded Panel Frame, 1U, Black
Straight Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® Copper patch panel 5e | 6 | 6A NA Black 1 24
760239400 | CPP-QF-1U-E 760239400 | CPP-QF-1U-E
Shielded Panel Frame, UCP Quick-Fit, 1U, Black
Straight Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® SL Series Patch panel Black 1

Product Classification

Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

Color Black
Conductor Type Solid | Stranded
Rack Type EIA 19 in
Termination Type IDC
Wiring T568A | T568B

Dimensions

Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.030 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.900 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Product Classification

Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

Color Black
Conductor Type Solid | Stranded
Rack Type EIA 19 in
Termination Type IDC
Wiring T568A | T568B

Dimensions

Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.030 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.900 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Product Specification

Product Specification