Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1568924-3

  • Available in:
  • North America
  • Latin America
Fiber Optic Patch Cord, Multi-fiber, Multimode, 48 fibers, LC/UPC to LC/UPC, Aqua, 130 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America
Portfolio NETCONNECT®
Product Type Fiber distribution cable assembly

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 48
Connector B, quantity 48
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Aqua
Total Fibers, quantity 48

Dimensions

Cord Length 130 m | 426.509 ft

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value

Product Classification

Regional Availability North America | Latin America
Portfolio NETCONNECT®
Product Type Fiber distribution cable assembly

General Specifications

Color, boot A Beige
Color, boot B Beige
Color, connector A Beige
Color, connector B Beige
Connector A, quantity 48
Connector B, quantity 48
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Aqua
Total Fibers, quantity 48

Dimensions

Cord Length 130 m | 426.509 ft

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value