9703908/00 | KIT-CLN-CLEAN
- Available in:
- North America
Cleaning and Inspection Kits, Fiber Optic Cleaning Kit Not Including Microscope
Specifications
Specifications
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Fiber cleaning and inspection kit |
General Specifications
Compatible Interface | LC | MPO | SC | ST |
Packaging and Weights
Included | Connector cleaner | Fiber cleaning solution, 3 oz | Forty cleaning swabs, 1.25 mm | Forty cleaning swabs, 2.5 mm | Instruction sheet |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Fiber cleaning and inspection kit |
General Specifications
Compatible Interface | LC | MPO | SC | ST |
Packaging and Weights
Included | Connector cleaner | Fiber cleaning solution, 3 oz | Forty cleaning swabs, 1.25 mm | Forty cleaning swabs, 2.5 mm | Instruction sheet |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse