1754462-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LightCrimp® Fiber Optic Connector Termination Tool Kit, LC, with microscope
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber tool kit |
Product Brand | LightCrimp® |
Product Series | LightCrimp |
General Specifications
Interface | LC |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Ball and hex key |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber tool kit |
Product Brand | LightCrimp® |
Product Series | LightCrimp |
General Specifications
Interface | LC |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Ball and hex key |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Customer Drawing
Visio Stencil
Warranty
Customer Drawing
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse