1754845-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LightCrimp Plus™ Fiber Optic Connector Termination Tool Kit, LC/SC, without microscope
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | LightCrimp Plus™ |
Product Series | LightCrimp |
General Specifications
Interface | LC | SC |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Alcohol fiber wipes | Ball and hex key | Carrying case | Fiber cleaver | Instruction sheet | Kevlar cutter | LC+ LC/SC cable holder | Miller dual-hole strip tool | Pro-crimper, LC+ LC/SC/Splice | Slitter tool, 2 mm and 3 mm | Stripper, micro-strip W/.008BLA | Wrench, open end ¼ |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | LightCrimp Plus™ |
Product Series | LightCrimp |
General Specifications
Interface | LC | SC |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Alcohol fiber wipes | Ball and hex key | Carrying case | Fiber cleaver | Instruction sheet | Kevlar cutter | LC+ LC/SC cable holder | Miller dual-hole strip tool | Pro-crimper, LC+ LC/SC/Splice | Slitter tool, 2 mm and 3 mm | Stripper, micro-strip W/.008BLA | Wrench, open end ¼ |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse