102K Heat-Shrinkable Cable End Cap kit, pressurized, for 16 to 26 mm cable diameter, 85 mm long, 50 pcs
Specifications
Features and Benefits
- Bonds directly to the cable jacket eliminating the need for additional components
- Prevention of water ingress to allow long term storage without risk of moisture penetration
- Used extensively by major telephone companies and telephone cable manufacturers
Specifications
Product Classification
Regional Availability | North America |
Product Type | Heat shrink end cap |
Product Series | 102K |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 85 mm | 3.346 in |
Single Cable Diameter, maximum | 26 mm | 1.024 in |
Single Cable Diameter, minimum | 16 mm | 0.63 in |
Expanded Wall Thickness, minimum | 3.2 mm | 0.126 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 50 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Heat shrink end cap |
Product Series | 102K |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 85 mm | 3.346 in |
Single Cable Diameter, maximum | 26 mm | 1.024 in |
Single Cable Diameter, minimum | 16 mm | 0.63 in |
Expanded Wall Thickness, minimum | 3.2 mm | 0.126 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 50 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse