286946-000 | RWPS-C-45/15-250
- Available in:
- EMEA
RWPS wraparound pressure feeding sleeve heat shrink kit, pressurized, for 15 to 45 mm cable diameter, 250 mm long
Specifications
Features and Benefits
- Product can be used immediately after cooling down to ambient temperature
- Sleeve kit with incorporated pressure access point for all types of pressurized cables
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink repair sleeve |
Product Series | RWPS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 250 mm | 9.843 in |
Expanded Inside Diameter, minimum | 45 mm | 1.772 in |
Recovered Inside Diameter, maximum | 15 mm | 0.591 in |
Single Cable Diameter, maximum | 45 mm | 1.772 in |
Single Cable Diameter, minimum | 15 mm | 0.591 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink repair sleeve |
Product Series | RWPS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 250 mm | 9.843 in |
Expanded Inside Diameter, minimum | 45 mm | 1.772 in |
Recovered Inside Diameter, maximum | 15 mm | 0.591 in |
Single Cable Diameter, maximum | 45 mm | 1.772 in |
Single Cable Diameter, minimum | 15 mm | 0.591 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse