529447-000 | WRSS-120/500-12-KIT-M461
- Available in:
- North America
WRSS wraparound auxiliary heat shrink sleeve kit, cables with 1.20 to 5.00 inches cable diameter, 12 inches long
Specifications
Features and Benefits
- Accommodates a wide range of pressure and temperature, ideal for hostile environments
- Designed to be used for diameter transitions in cable where a large shrink ratio is required
- Minimized total required splice length allowing installation on existing cables in confined areas
Specifications
Product Classification
Regional Availability | North America |
Product Type | Heat shrink repair sleeve |
Product Series | WRSS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 304.8 mm | 12 in |
Expanded Inside Diameter, minimum | 500 mm | 19.685 in |
Recovered Inside Diameter, maximum | 120 mm | 4.724 in |
Single Cable Diameter, maximum | 127 mm | 5 in |
Single Cable Diameter, minimum | 30.48 mm | 1.2 in |
Material Specifications
Material Type | SuperSleeve sealing |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Heat shrink repair sleeve |
Product Series | WRSS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 304.8 mm | 12 in |
Expanded Inside Diameter, minimum | 500 mm | 19.685 in |
Recovered Inside Diameter, maximum | 120 mm | 4.724 in |
Single Cable Diameter, maximum | 127 mm | 5 in |
Single Cable Diameter, minimum | 30.48 mm | 1.2 in |
Material Specifications
Material Type | SuperSleeve sealing |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse