860634384 | CWPT-84/15-880-N
- Available in:
- EMEA
CWPT wraparound repair sleeve heat shrink kit, unpressurized, for 15 to 84 mm cable diameter, 880 mm long
Specifications
Features and Benefits
- Excellent split resistance of the composite structure offers superior resistance to mechanical abuse during and after the installation
- Integrated moisture barrier completely reconstitutes the cable sheath construction
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink repair sleeve |
Product Series | CWPT |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 880 mm | 34.646 in |
Expanded Inside Diameter, minimum | 84 mm | 3.307 in |
Recovered Inside Diameter, maximum | 15 mm | 0.591 in |
Single Cable Diameter, maximum | 84 mm | 3.307 in |
Single Cable Diameter, minimum | 15 mm | 0.591 in |
Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Aerial | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Product Classification
Regional Availability | EMEA |
Product Type | Heat shrink repair sleeve |
Product Series | CWPT |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 880 mm | 34.646 in |
Expanded Inside Diameter, minimum | 84 mm | 3.307 in |
Recovered Inside Diameter, maximum | 15 mm | 0.591 in |
Single Cable Diameter, maximum | 84 mm | 3.307 in |
Single Cable Diameter, minimum | 15 mm | 0.591 in |
Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
Material Specifications
Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
Environmental Space | Aerial | Buried | Ducted |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse