CP6675-000 | ACBS-W-18/12-DK02
- Available in:
- EMEA
ACBS Air and water adhesive cable blocking heat shrink kit, pressurized, wrap around, for 12 to 18 mm cable diameter, 300 mm long
Specifications
Features and Benefits
- Designed to be installed both vertically and horizontally
- Non-toxic components and no special tools required
- Suitable for both, new constructions and maintenance
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink repair sleeve |
| Product Series | ACBS |
| Customer Restricted to | Tele Danmark Communications |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Height | 180 mm | 7.087 in |
| Length | 300 mm | 11.811 in |
| Single Cable Diameter, maximum | 18 mm | 0.709 in |
| Single Cable Diameter, minimum | 12 mm | 0.472 in |
| Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
| Recovered Wall Thickness, minimum | 18 mm | 0.709 in |
| Recovered Wall Thickness, nominal | 12 mm | 0.472 in |
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
| Environmental Space | Buried |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink repair sleeve |
| Product Series | ACBS |
| Customer Restricted to | Tele Danmark Communications |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Height | 180 mm | 7.087 in |
| Length | 300 mm | 11.811 in |
| Single Cable Diameter, maximum | 18 mm | 0.709 in |
| Single Cable Diameter, minimum | 12 mm | 0.472 in |
| Expanded Wall Thickness, minimum | 1.1 mm | 0.043 in |
| Recovered Wall Thickness, minimum | 18 mm | 0.709 in |
| Recovered Wall Thickness, nominal | 12 mm | 0.472 in |
Material Specifications
| Material Type | Fiber-reinforced multi-layer sealing sleeve |
Environmental Specifications
| Environmental Space | Buried |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
