102K Heat-Shrinkable Cable End Cap kit, pressurized, for 26 to 44 mm cable diameter, 95 mm long, 200 pcs
Specifications
Features and Benefits
- Bonds directly to the cable jacket eliminating the need for additional components
- Prevention of water ingress to allow long term storage without risk of moisture penetration
- Used extensively by major telephone companies and telephone cable manufacturers
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Heat shrink end cap |
| Product Series | 102K |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 95 mm | 3.74 in |
| Single Cable Diameter, maximum | 44 mm | 1.732 in |
| Single Cable Diameter, minimum | 26 mm | 1.024 in |
| Expanded Wall Thickness, minimum | 3.9 mm | 0.154 in |
Material Specifications
| Material Type | Polyolefin |
Environmental Specifications
| Environmental Space | Aerial | Ducted |
Packaging and Weights
| Packaging quantity | 200 |
| Packaging Type | Bag | Carton |
Product classification
| Regional Availability | North America |
| Product Type | Heat shrink end cap |
| Product Series | 102K |
General Specifications
| Color | Black |
| Sealant Type | Hotmelt adhesive |
Dimensions
| Length | 95 mm | 3.74 in |
| Single Cable Diameter, maximum | 44 mm | 1.732 in |
| Single Cable Diameter, minimum | 26 mm | 1.024 in |
| Expanded Wall Thickness, minimum | 3.9 mm | 0.154 in |
Material Specifications
| Material Type | Polyolefin |
Environmental Specifications
| Environmental Space | Aerial | Ducted |
Packaging and Weights
| Packaging quantity | 200 |
| Packaging Type | Bag | Carton |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
