102K Heat-Shrinkable Cable End Cap kit, pressurized, with valve, for 26 to 44 mm cable diameter, 95 mm long, 20 pcs
Specifications
Features and Benefits
- Bonds directly to the cable jacket eliminating the need for additional components
- Prevention of water ingress to allow long term storage without risk of moisture penetration
- Used extensively by major telephone companies and telephone cable manufacturers
Specifications
Product Classification
Regional Availability | North America |
Product Type | Heat shrink end cap |
Product Series | 102K |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 95 mm | 3.74 in |
Single Cable Diameter, maximum | 44 mm | 1.732 in |
Single Cable Diameter, minimum | 26 mm | 1.024 in |
Expanded Wall Thickness, minimum | 3.9 mm | 0.154 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 20 |
Packaging Type | Bag | Carton |
Product Classification
Regional Availability | North America |
Product Type | Heat shrink end cap |
Product Series | 102K |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 95 mm | 3.74 in |
Single Cable Diameter, maximum | 44 mm | 1.732 in |
Single Cable Diameter, minimum | 26 mm | 1.024 in |
Expanded Wall Thickness, minimum | 3.9 mm | 0.154 in |
Material Specifications
Material Type | Polyolefin |
Environmental Specifications
Environmental Space | Aerial | Ducted |
Packaging and Weights
Packaging quantity | 20 |
Packaging Type | Bag | Carton |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse