Multi-gigabit wired and wireless access

Multi-gigabit speeds—without cable plant retrofit

Ready for more? More powerful, always-connected mobile devices. More bandwidth-hungry, latency-sensitive video and cloud applications. More mobility, letting users work and play anywhere, anytime with any device.

To deliver more, network access infrastructure—from access points to switches—must work together like never before.

The challenge: Wi-Fi 5 (802.11ac), Wi-Fi 6 (802.11ax) and future wireless technologies can exceed the connection performance of Gigabit Ethernet (GbE) switch ports.

Some vendors believe the only option is to upgrade to 10 GbE at the network edge—at a huge cost, with huge disruption. Instead, CommScope offers our customers options that include access points and switches optimized for Wi-Fi 5 or Wi-Fi 6 with 2.5 GbE or Wi-Fi 6 and future generations with 2.5/5/10 GbE connections.

Using our optimized wired and wireless multi-gigabit solutions, you can get up to 10 GbE access capacity over your existing cable plant—without forklift upgrade and disruption.

Optimized Wi-Fi through switching

Wi-Fi 6 was built to handle more devices and bandwidth-hungry applications, but a single Wi-Fi 6 client can quickly overtax existing 1 GbE backhaul links on a typical access point. CommScope’s Ruckus multi-gigabit access switches liberate backhaul performance bottlenecks—delivering up to 10 Gbps per port. Furthermore, multi-gigabit switches offer up to 90 watts per port and up to 1,500 watts of total Power-over-Ethernet (PoE) budget along with uplinks of up to 100 Gbps to future-proof any network.

Use existing cabling

Double the capacity per port with existing Category 5e Ethernet cabling with 2.5 Gbps multi-gigabit APs and ICX Z-Series switches. Double that again, to 5 Gbps, with Category 6 or 6A installed. CommScope delivers this with our flagship Ruckus APs or ICX Z-Series switches with 2.5/5/10 GbE ports.

Balanced performance and cost options

Only CommScope offers a full range of multigigabit Ruckus APs and switches that allow customers to balance cost, performance and Wi-Fi client density. From entry-level to premium switches and Wi-Fi 5 to Wi-Fi 6 access points—pay only for what you need.

Featured resources

Multi-gigabit solutions—why you should choose CommScope 

Read More

Additional resources

  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Ruckus R750 Data Sheet

    The R750 is based on the latest Wi-Fi 6 standard and bridges the performance gap from ‘gigabit’ Wi-Fi to ‘multi-gigabit’ WiFi in support of the insatiable demand for better and faster Wi-Fi. The R750 is the first Wi-Fi 6 AP to be certified by Wi-Fi Alliance as Wi-Fi CERTIFIED 6. As part of the Wi-Fi Alliance testbed, the R750 validates other devices for Wi-Fi CERTIFIED 6 interoperability.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    RUCKUS R730 Data Sheet

    The R730 is based on the latest Wi-Fi standard, 802.11ax and bridges the performance gap from ‘gigabit’ Wi-Fi to ‘multigigabit’ Wi-Fi in support of the insatiable demand for better and faster Wi-Fi.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Ruckus R720 Data Sheet

    A perfect storm of technology trends—the Internet of Things (IoT), bandwidth-hungry cloud and video applications, an explosion of new devices—is driving organizations in every industry to upgrade their WLAN infrastructure. 802.11ac Wave 2 can deliver the performance you need, but it can also quickly overload existing 1 Gbps backhaul connections. Who wants to bear the cost of running more Ethernet and using more switch ports to ensure greater throughput between wired and wireless?
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    RUCKUS ICX 7150 Switch Data Sheet

    The Ruckus® ICX® 7150 series of stackable switches delivers the performance, flexibility, and scalability required for enterprise access deployment, raising the bar with non-blocking performance and up to 8x10 GbE ports for uplinks or stacking.
    Download
  • A1A49B8B-5D80-4C0C-9DBB-88D27D401C49 Created with sketchtool.

    Ruckus ICX 7650 Switch Data Sheet

    Download