Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
OCJ Patch cords are simplex or duplex fiber cables pre-assembled with a connector at both ends. They are typically used to cross-connect patch panel to patch panel and to interconnect patch panels to optical equipment.
FEATURES
CommScope offers two ranges of cable assembly specifications according to IEC 61755-1
Grade C as a standard quality for use in data centers and telecommunication networks
Grade B as a superior quality if lower attenuation (Insertion) losses are required, for example to cover extra distance
All connectors are built with full ceramic ferrules and tuned for best performance and compatibility according to IEC 61755-3-1 and -3-2
CommScope’s standard single mode fiber is according to ITU-T G.657.A1 ( MFD 9.2 µm ± 0.4 µm) and G.657.A2 (MFD 8.6 µm ± 0.4 µm ) If other fiber types or MFD (Mode Field Diameter ) are required, please contact your CommScope representative