NPC6AUVDB
- Available in:
- Asia
- Australia/New Zealand
- Latin America
NPC RJ45 Patch Cord, category 6A, Unshielded, CM (PVC)
Specifications
Features and Benefits
- High-performance patch cords exceeding industry standards supporting NETCONNECT channel specifications
- Standardized transparent, slim-line boots provides consistent patch cord appearance and supports highest density applications
- Colored clips are available to fit the transparent boot, eliminating the need of multiple colors for matching every jacket color
- Colored pull latch tabs are available for easier plug release handling from the modular jack
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
Product Series | NPC |
Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | RJ45 plug |
Interface Feature, connector A | Standard |
Interface, Connector B | RJ45 plug |
Interface Feature, connector B | Standard |
Jacket Color | Black | Blue | Green | Orange | Red | Slate | White | Yellow |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | T568B |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 100 |
Cable Assembly Length Range (cm) | 15 – 999 |
Cable Assembly Length Range (in) | 6 – 999 |
Diameter Over Jacket | 7.24 mm | 0.285 in |
Compatible Conductor Gauge, solid | 24 AWG |
Material Specifications
Insulation Material | Polyethylene |
Material Type | PVC |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Environmental Space | Non-plenum |
Flammability Rating | CM |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
Product Series | NPC |
Ordering Note | Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | RJ45 plug |
Interface Feature, connector A | Standard |
Interface, Connector B | RJ45 plug |
Interface Feature, connector B | Standard |
Jacket Color | Black | Blue | Green | Orange | Red | Slate | White | Yellow |
Pairs, quantity | 4 |
Transmission Standards | IEEE 802.3bt Type 4 |
Wiring | T568B |
Dimensions
Cable Assembly Length Range (m) | 1 – 30 |
Cable Assembly Length Range (ft) | 1 – 100 |
Cable Assembly Length Range (cm) | 15 – 999 |
Cable Assembly Length Range (in) | 6 – 999 |
Diameter Over Jacket | 7.24 mm | 0.285 in |
Compatible Conductor Gauge, solid | 24 AWG |
Material Specifications
Insulation Material | Polyethylene |
Material Type | PVC |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Environmental Space | Non-plenum |
Flammability Rating | CM |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Report
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Report
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse