Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SRC3-U5A1C1BC000

Base Product: SRC

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

NOVUX™ Specialty Range Closure 100, splice only, no adapters, no splitters, 24 splices, SMOUV® 45mm splice protectors, black, 2x NVX-CR-MC-RD-NN cable retention

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Modern drop solution offering providers the agility and flexibility to use it in last-mile fiber network applications, both above and below ground
  • Protected from harsh conditions by CommScope’s Octopus gel sealing technology
  • Agnostic to connectivity technologies: splice, connector, field-installable connector for agility and flexibility
  • Identification plate for either QR code or customer logo
  • QR code and CommScope cTrak® app for one-click access to all product information

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Regional Availability Note Contact your local CommScope representative for specific availability
Product Type Single-ended, rectangular fiber closure
Product Brand NOVUX™
Product Series SRC100

General Specifications

Cable Capacity, Drop 4 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 4 Round 1.2–8.0 mm (0.05–0.31 in)
Cable Ports Quantity, total 4 multi-out ports (8 cables)
Cable Sealing Type Compressed gel
Cable Termination Attachments, quantity 2
Closure Sealing Type Hinged with latch
Closure Style Single-ended
Color Black
Mounting Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included
Network Area Type Drop
Port Type No adapter | No adapter
Port, quantity 0
Splice Tray Included, quantity 1
Splice Tray Type Included 24-way, heat shrink
Splicing Capacity, maximum 24
Splicing Capacity, Single Fusion, maximum 24
Splicing Type, Supported Single fusion
Splitter Type No splitter
Splitter, quantity 0

Dimensions

Height 267 mm | 10.512 in
Width 117 mm | 4.606 in
Depth 49 mm | 1.929 in
Cable Entry Drop Port Diameter 8 mm (0.31 in) mm

Ordering Tree

Click on image to enlarge.

Material Specifications

Material Type Impact-resistant polymer

Optical Specifications

Fiber Type G.657.A1 | G.657.A2 | G.657.B3

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Above ground | Below ground | Direct burial
Qualification Standards IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G
UV Resistance UV stabilized
Water Resistance Flash test valve at 2 psi (20 kPa)

Packaging and Weights

Packaging quantity 10
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Regional Availability Note Contact your local CommScope representative for specific availability
Product Type Single-ended, rectangular fiber closure
Product Brand NOVUX™
Product Series SRC100

General Specifications

Cable Capacity, Drop 4 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 4 Round 1.2–8.0 mm (0.05–0.31 in)
Cable Ports Quantity, total 4 multi-out ports (8 cables)
Cable Sealing Type Compressed gel
Cable Termination Attachments, quantity 2
Closure Sealing Type Hinged with latch
Closure Style Single-ended
Color Black
Mounting Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included
Network Area Type Drop
Port Type No adapter | No adapter
Port, quantity 0
Splice Tray Included, quantity 1
Splice Tray Type Included 24-way, heat shrink
Splicing Capacity, maximum 24
Splicing Capacity, Single Fusion, maximum 24
Splicing Type, Supported Single fusion
Splitter Type No splitter
Splitter, quantity 0

Dimensions

Height 267 mm | 10.512 in
Width 117 mm | 4.606 in
Depth 49 mm | 1.929 in
Cable Entry Drop Port Diameter 8 mm (0.31 in) mm

Material Specifications

Material Type Impact-resistant polymer

Optical Specifications

Fiber Type G.657.A1 | G.657.A2 | G.657.B3

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Above ground | Below ground | Direct burial
Qualification Standards IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G
UV Resistance UV stabilized
Water Resistance Flash test valve at 2 psi (20 kPa)

Packaging and Weights

Packaging quantity 10
Packaging Type Box | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system