Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
The building blocks of the FACT® optical distribution frame system are the FACT® chassis. FACT® chassis can be deployed individually as a single-element chassis, orup to six similar elements can be combined into high fiber-count FACT® chassis.The single-element FACT® chassis measures 30.95 mm (1.22 in.) tall, 30 percent less than the standard HU/1RU (44.45 mm/1.75 in.). Each FACT® element features two hinged trays, providing full front access to both sides of all connections and clear visibility of all ports.
The FACT® patch-only chassis supports cross-connect and interconnect applications and is available with SC and LC adaptors. The FACT patch-only chassis accommodates 24 SC connections or 48 single LC connections per element..
The FACT® patch chassis is available in 6 height versions:
1E
2E
3E
4E
5E
6E
Specifications
Product Classification
Regional Availability
Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio
CommScope®
Product Type
Fiber patch chassis
Product Brand
FACT®
Product Series
FACT
General Specifications
Functionality
Patching | Splicing
Application
Compatible with FIST-GR3-style frames
Body Style
Symmetrical
Color
Gray
Interface, front
LC/APC | LC/UPC | SC/APC | SC/UPC
Rack Type
EIA 19 in
Shelf Movement
Sliding
Dimensions
Width
524 mm | 20.630 in
Depth
283 mm | 11.142 in
Ordering Tree
Click on image to enlarge.
Environmental Specifications
Operating Temperature
-40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature
-20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating
UL 94 V-0
Packaging and Weights
Included
Mounting hardware
Product Classification
Regional Availability
Asia | Australia/New Zealand | EMEA | Latin America | North America