Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NGF-FMT-SPLTR-MODULES

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FMT/NGF MicroVAM Fiber Optic Monitoring Module
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
Configure and display product variants of NGF-FMT-SPLTR-MODULES by selecting options

Loading...
Product
Regional Availability Product Type Product Series Distribution Type Interface, Input Interface, Output Split Ratio Splitter, quantity
FMT-M7A7A7A1AJ000 FMT-M7A7A7A1AJ000
FMT MicroVAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/APC, 90/10 split ratio
North America Splitter module FMT 1 x 2 splitter SC/APC SC/APC 90/10 2
FMT-M7U7U7U1AJ000 FMT-M7U7U7U1AJ000
FMT MicroVAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 90/10 split ratio
North America Splitter module FMT 1 x 2 splitter SC/UPC SC/UPC 90/10 2
FMT-M7U7U7U1EJ000 FMT-M7U7U7U1EJ000
FMT MicroVAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 80/20 split ratio
North America Splitter module FMT 1 x 2 splitter SC/UPC SC/UPC 80/20 2
FMT-M7U7U7U1HP000 FMT-M7U7U7U1HP000
FMT MicroVAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 70/30 split ratio
North America Splitter module FMT 1 x 2 splitter SC/UPC SC/UPC 70/30 2
FMT-M7U7U7U1JJ000 FMT-M7U7U7U1JJ000
FMT MicroVAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 60/40 split ratio
North America Splitter module FMT 1 x 2 splitter SC/UPC SC/UPC 60/40 2
FMT-M7U7U7U1JP000 FMT-M7U7U7U1JP000
FMT MicroVAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 60/40 split ratio
North America Splitter module FMT 1 x 2 splitter SC/UPC SC/UPC 60/40 2
FMT-M7U7U7U1MK000 FMT-M7U7U7U1MK000
FMT MicroVAM Fiber Optic Monitoring Module, two 1x3 splitters, singlemode, SC/UPC, 60/20/20 split ratio
North America Splitter module FMT 1 x 3 splitter SC/UPC SC/UPC 60/20/20 2
FMT-M7U7UKU1AJ000 FMT-M7U7UKU1AJ000
FMT MicroVAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 90/10 split ratio
North America Splitter module FMT 1 x 2 splitter SC/UPC SC/UPC 90/10 2
Features and Benefits
CommScope's Value-Added Module (VAM) system adds flexibility and functionality to the optical transport system by enabling service providers to easily incorporate optical components into the network. This versatile platform lays the foundation for the optical network of the future.

CommScope's VAM Modules feature:
  • Enclosed Plug-in modules protect the optical components from physical and environmental damage
  • Angled retainers maintain minimum bend radius of fiber patch cords
  • Pluggable modules can be added or removed from the chassis without interfering with existing terminated patch cords
  • Flexible platform: modules can be created for new applications quickly and easily to meet customer requirements
  • Custom configurations are available upon request

The NGF VAM Splitter system consists of a variety of optical component modules that fit into the NGF ODF VAM blocks and FMT fiber panels.

Splitter applications include:
  • Signal Splitting, distributingsignals to multiple subscribers
  • Monitor Testing, troubleshooting networks or monitor traffic without forcing disruption of service

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Splitter module
Product Series NGF

General Specifications

Device Type Micro VAM
Functionality Splitting
Access Front | Rear
Application For use with FMT panels | For use with NGF frames
Interface, Input LC/APC | LC/UPC | SC/APC | SC/UPC
Interface, Output LC/APC | LC/UPC | SC/APC | SC/UPC

Port Configuration

Click on image to enlarge.
Click on image to enlarge.

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Splitter module
Product Series NGF

General Specifications

Device Type Micro VAM
Functionality Splitting
Access Front | Rear
Application For use with FMT panels | For use with NGF frames
Interface, Input LC/APC | LC/UPC | SC/APC | SC/UPC
Interface, Output LC/APC | LC/UPC | SC/APC | SC/UPC

Environmental Specifications

Environmental Space Indoor