Warning Icon
This product was discontinued on: June 19, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • NPC6AUZDA
    NETCONNECT® Cat 6A U/UTP A-wired RJ45 Patch Cord, LSZH

NPC6AUVDA

Base Product
  • Available in:
  • Australia/New Zealand

NPC RJ45 Patch Cord, category 6A, Unshielded, CM (PVC), A-Wired

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • High-performance patch cords exceeding industry standards supporting NETCONNECT channel specifications
  • Standardized transparent, slim-line boots provides consistent patch cord appearance and supports highest density applications
  • Colored clips are available to fit the transparent boot, eliminating the need of multiple colors for matching every jacket color
  • Colored pull latch tabs are available for easier plug release handling from the modular jack

Product Classification

Regional Availability Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord
Product Series NPC
Ordering Note Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Conductor Type Solid
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Black | Blue | Green | Orange | Red | Slate | White | Yellow
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4
Wiring T568A

Dimensions

Cable Assembly Length Range (m) 1 – 30
Cable Assembly Length Range (ft) 1 – 100
Cable Assembly Length Range (cm) 15 – 999
Cable Assembly Length Range (in) 6 – 999
Diameter Over Jacket 7.24 mm | 0.285 in
Compatible Conductor Gauge, solid 24 AWG

Ordering Tree

Click on image to enlarge.

Material Specifications

Insulation Material Polyethylene
Material Type PVC

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Environmental Space Non-plenum
Flammability Rating CM
Safety Standard UL 1863

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Australia/New Zealand
Portfolio NETCONNECT®
Product Type Twisted pair patch cord
Product Series NPC
Ordering Note Cords < 1 m are valid elements for use in a channel or as an equipment interconnect but due to their limited length are not guaranteed to meet component compliance requirements that were developed to assess the quality of longer cords | Cords > 1 m are authorized for use in channels and are an effective standalone method used to connect active devices

General Specifications

ANSI/TIA Category 6A
Cable Type U/UTP (unshielded)
Conductor Type Solid
Interface, Connector A RJ45 plug
Interface Feature, connector A Standard
Interface, Connector B RJ45 plug
Interface Feature, connector B Standard
Jacket Color Black | Blue | Green | Orange | Red | Slate | White | Yellow
Pairs, quantity 4
Transmission Standards IEEE 802.3bt Type 4
Wiring T568A

Dimensions

Cable Assembly Length Range (m) 1 – 30
Cable Assembly Length Range (ft) 1 – 100
Cable Assembly Length Range (cm) 15 – 999
Cable Assembly Length Range (in) 6 – 999
Diameter Over Jacket 7.24 mm | 0.285 in
Compatible Conductor Gauge, solid 24 AWG

Material Specifications

Insulation Material Polyethylene
Material Type PVC

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing
Environmental Space Non-plenum
Flammability Rating CM
Safety Standard UL 1863

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.