Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2061B

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

2061B Category 5e Copper Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of 2061B by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length
760103044 | 2061B Cat5e U/UTP WHT 25/24 R1000 760103044 | 2061B Cat5e U/UTP WHT 25/24 R1000
2061B Cat5e U/UTP Cable, Plenum, White Jacket, 25 pair count, 1000 ft (305 M) length reel
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® Twisted pair cable Indoor | Plenum U/UTP (unshielded) White 2061B Reel 25 PVDF 304.8 m | 1000 ft
760103051 | 2061B Cat5e U/UTP WHT 25/24 R4000 760103051 | 2061B Cat5e U/UTP WHT 25/24 R4000
2061B Cat5e U/UTP Cable, Plenum, White Jacket, 25 pair count, 4000 ft (1220 M) length reel
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® Twisted pair cable Indoor | Plenum U/UTP (unshielded) White 2061B Reel 25 PVDF 1219.2 m | 4000 ft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Twisted pair cable

General Specifications

Product Number 2061B
ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D

Environmental Specifications

Environmental Space Indoor | Plenum
Fire Safety Listing CMP | FT6
Flame Test Method CMP/FT6 | NFPA 262 | UL 444 | UL 910
Safety Standard UL444
Smoke Test Method CMP/FT6 | NFPA 262

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Twisted pair cable

General Specifications

Product Number 2061B
ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D

Environmental Specifications

Environmental Space Indoor | Plenum
Fire Safety Listing CMP | FT6
Flame Test Method CMP/FT6 | NFPA 262 | UL 444 | UL 910
Safety Standard UL444
Smoke Test Method CMP/FT6 | NFPA 262

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification