Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS34P

Base Product

CS34P Category 6 Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of CS34P by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length
874019904/10 | CS34P WHT C6 4/23 U/UTP RL 1KFT 874019904/10 | CS34P WHT C6 4/23 U/UTP RL 1KFT
CS34P ETL Verified Category 6 U/UTP Cable, plenum, white jacket, 4 pair count, 1000 ft (305 m) length, Reel
North America NETCONNECT® Twisted pair cable Plenum U/UTP (unshielded) White CS34P Reel 4 PVC 304.8 m | 1000 ft
874049904/10 | CS34P BLU C6 4/23 U/UTP RL 1KFT 874049904/10 | CS34P BLU C6 4/23 U/UTP RL 1KFT
CS34P ETL Verified Category 6 U/UTP Cable, plenum, blue jacket, 4 pair count, 1000 ft (305 m) length, Reel
Asia | EMEA | Latin America NETCONNECT® Twisted pair cable Plenum U/UTP (unshielded) Blue CS34P CommPak® box 4 PVC 304.8 m | 1000 ft
UN874016114/10 | CS34P PNK C6 4/23 U/UTP CPK 1KFT UN874016114/10 | CS34P PNK C6 4/23 U/UTP CPK 1KFT
CS34P ETL Verified Category 6 U/UTP Cable, plenum, pink jacket, 4 pair count, 1000 ft (305 m) length, CommPak
North America Uniprise® Twisted pair cable Plenum U/UTP (unshielded) Pink CS34P CommPak® box 4 PVC 304.8 m | 1000 ft
UN874016184/30 | CS34P PNK C6 4/23 U/UTP RL 3KFT UN874016184/30 | CS34P PNK C6 4/23 U/UTP RL 3KFT
CS34P ETL Verified Category 6 U/UTP Cable, plenum, pink jacket, 4 pair count, 3000 ft (914 m) length, reel
North America Uniprise® Twisted pair cable Plenum U/UTP (unshielded) Pink CS34P Reel 4 PVC 914.4 m | 3000 ft
UN874017414/10 | CS34P RED C6 4/23 U/UTP CPK 1KFT UN874017414/10 | CS34P RED C6 4/23 U/UTP CPK 1KFT
CS34P ETL Verified Category 6 U/UTP Cable, plenum, red jacket, 4 pair count, 1000 ft (305 m) length, CommPak
North America Uniprise® Twisted pair cable Plenum U/UTP (unshielded) Red CS34P CommPak® box 4 PVC 304.8 m | 1000 ft
UN874017484/30 | CS34P RED C6 4/23 U/UTP RL 3KFT UN874017484/30 | CS34P RED C6 4/23 U/UTP RL 3KFT
CS34P ETL Verified Category 6 U/UTP Cable, plenum, red jacket, 4 pair count, 3000 ft (914 m) length, reel
North America Uniprise® Twisted pair cable Plenum U/UTP (unshielded) Red CS34P Reel 4 PVC 914.4 m | 3000 ft
UN874017904/10 | CS34P ORG C6 4/23 F/UTP RL 1KFT UN874017904/10 | CS34P ORG C6 4/23 F/UTP RL 1KFT
CS34P Category 6 F/UTP Cable, plenum, orange jacket, 4 pair count, 1000 ft (305 m) length, reel
North America Uniprise® Twisted pair cable Plenum F/UTP (shielded) Orange CS34P Reel 4 PVC 304.8 m | 1000 ft
UN874017984/30 | CS34P ORG C6 4/23 F/UTP RL 3KFT UN874017984/30 | CS34P ORG C6 4/23 F/UTP RL 3KFT
CS34P Category 6 F/UTP Cable, plenum, orange jacket, 4 pair count, 3000 ft (914 m) length, reel
North America Uniprise® Twisted pair cable Plenum F/UTP (shielded) Orange CS34P Reel 4 PVC 914.4 m | 3000 ft

Product Classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS34P
ANSI/TIA Category 6
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4

Product Classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS34P
ANSI/TIA Category 6
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification

Recommended for You

Recommended for You