CS34Z3 Category 6 U/UTP Cable, low smoke zero halogen, lilac jacket, 4 pair count, 1000 ft (305 m) length CommPak
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Ordering Note | Available in Europe, Middle East, and Africa |
General Specifications
Product Number | CS34Z3 |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Lilac |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Separator Type | Tape separator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.041 mm | 0.041 in |
Diameter Over Jacket, nominal | 5.715 mm | 0.225 in |
Jacket Thickness | 0.559 mm | 0.022 in |
Conductor Gauge, singles | 24 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 24 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 71 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Segregation Class | b |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | NEXT, CS | NEXT, STD | ACR, CS | ACR, STD | PSNEXT, CS | PSNEXT, STD | PSACR, CS | PSACR, STD | ACRF, CS | ACRF, STD | PSACRF, CS | PSACRF, STD | RL, CS | RL, STD | TCL, CS | TCL, STD | ELTCTL, CS | ELTCTL, STD |
1.00 MHz | 2.0 | 2.0 | 75.3 | 74.3 | 73.3 | 72.3 | 72.3 | 72.3 | 70.3 | 70.3 | 68.0 | 67.8 | 65.0 | 64.8 | 20.0 | 20.0 | 40.0 | 40.0 | 35.0 | 35.0 |
4.00 MHz | 3.8 | 3.8 | 66.3 | 65.3 | 62.5 | 61.5 | 63.3 | 63.3 | 59.5 | 59.5 | 56.0 | 55.8 | 53.0 | 52.8 | 23.0 | 23.0 | 40.0 | 40.0 | 23.0 | 23.0 |
8.00 MHz | 5.3 | 5.3 | 61.8 | 60.8 | 56.4 | 55.4 | 58.8 | 58.8 | 53.4 | 53.4 | 49.9 | 49.7 | 46.9 | 46.7 | 24.5 | 24.5 | 40.0 | 40.0 | 16.9 | 16.9 |
10.00 MHz | 6.0 | 6.0 | 60.3 | 59.3 | 54.3 | 53.3 | 57.3 | 57.3 | 51.3 | 51.3 | 48.0 | 47.8 | 45.0 | 44.8 | 25.0 | 25.0 | 40.0 | 40.0 | 15.0 | 15.0 |
16.00 MHz | 7.6 | 7.6 | 57.2 | 56.2 | 49.7 | 48.7 | 54.2 | 54.2 | 46.7 | 46.7 | 43.9 | 43.7 | 40.9 | 40.7 | 25.0 | 25.0 | 38.0 | 38.0 | 10.9 | |
20.00 MHz | 8.5 | 8.5 | 55.8 | 54.8 | 47.3 | 46.3 | 52.8 | 52.8 | 44.3 | 44.3 | 42.0 | 41.8 | 39.0 | 38.8 | 25.0 | 25.0 | 37.0 | 37.0 | 9.0 | 9.0 |
25.00 MHz | 9.5 | 9.5 | 54.3 | 53.3 | 44.8 | 43.8 | 51.3 | 51.3 | 41.8 | 41.8 | 40.0 | 39.8 | 37.0 | 36.8 | 24.3 | 24.3 | 36.0 | 36.0 | 7.0 | 7.0 |
31.25 MHz | 10.7 | 10.7 | 52.9 | 51.9 | 41.2 | 41.2 | 49.9 | 49.9 | 39.2 | 39.2 | 38.1 | 37.9 | 35.1 | 34.9 | 23.6 | 23.6 | 35.1 | 35.1 | ||
62.50 MHz | 15.4 | 15.4 | 48.4 | 47.4 | 33.0 | 32.0 | 45.4 | 45.4 | 30.0 | 30.0 | 32.1 | 31.9 | 29.1 | 28.9 | 21.5 | 21.5 | 32.0 | 32.0 | ||
100.00 MHz | 19.8 | 19.8 | 45.3 | 44.3 | 25.5 | 24.5 | 42.3 | 42.3 | 22.5 | 22.5 | 28.0 | 27.8 | 25.0 | 24.8 | 20.1 | 20.1 | 30.0 | 30.0 | ||
155.00 MHz | 25.2 | 25.2 | 42.4 | 41.4 | 17.3 | 16.3 | 39.4 | 39.4 | 14.3 | 14.3 | 24.2 | 24.0 | 21.2 | 21.0 | 18.8 | 18.8 | 28.1 | 28.1 | ||
200.00 MHz | 29.0 | 29.0 | 40.8 | 39.8 | 11.8 | 10.8 | 37.8 | 37.8 | 8.8 | 8.8 | 22.0 | 21.8 | 19.0 | 18.8 | 18.0 | 18.0 | 27.0 | 27.0 | ||
250.00 MHz | 32.8 | 32.8 | 39.3 | 38.3 | 6.5 | 5.5 | 36.3 | 36.3 | 3.5 | 3.5 | 20.0 | 19.8 | 17.0 | 16.8 | 17.3 | 17.3 | 26.0 | 26.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 28.424 kg/km | 19.1 lb/kft |
Packaging Type | CommPak® box |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Ordering Note | Available in Europe, Middle East, and Africa |
General Specifications
Product Number | CS34Z3 |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Lilac |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Separator Type | Tape separator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.041 mm | 0.041 in |
Diameter Over Jacket, nominal | 5.715 mm | 0.225 in |
Jacket Thickness | 0.559 mm | 0.022 in |
Conductor Gauge, singles | 24 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 9.38 ohms/100 m | 2.859 ohms/100 ft |
Delay Skew, maximum | 24 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 71 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Segregation Class | b |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | NEXT, CS | NEXT, STD | ACR, CS | ACR, STD | PSNEXT, CS | PSNEXT, STD | PSACR, CS | PSACR, STD | ACRF, CS | ACRF, STD | PSACRF, CS | PSACRF, STD | RL, CS | RL, STD | TCL, CS | TCL, STD | ELTCTL, CS | ELTCTL, STD |
1.00 MHz | 2.0 | 2.0 | 75.3 | 74.3 | 73.3 | 72.3 | 72.3 | 72.3 | 70.3 | 70.3 | 68.0 | 67.8 | 65.0 | 64.8 | 20.0 | 20.0 | 40.0 | 40.0 | 35.0 | 35.0 |
4.00 MHz | 3.8 | 3.8 | 66.3 | 65.3 | 62.5 | 61.5 | 63.3 | 63.3 | 59.5 | 59.5 | 56.0 | 55.8 | 53.0 | 52.8 | 23.0 | 23.0 | 40.0 | 40.0 | 23.0 | 23.0 |
8.00 MHz | 5.3 | 5.3 | 61.8 | 60.8 | 56.4 | 55.4 | 58.8 | 58.8 | 53.4 | 53.4 | 49.9 | 49.7 | 46.9 | 46.7 | 24.5 | 24.5 | 40.0 | 40.0 | 16.9 | 16.9 |
10.00 MHz | 6.0 | 6.0 | 60.3 | 59.3 | 54.3 | 53.3 | 57.3 | 57.3 | 51.3 | 51.3 | 48.0 | 47.8 | 45.0 | 44.8 | 25.0 | 25.0 | 40.0 | 40.0 | 15.0 | 15.0 |
16.00 MHz | 7.6 | 7.6 | 57.2 | 56.2 | 49.7 | 48.7 | 54.2 | 54.2 | 46.7 | 46.7 | 43.9 | 43.7 | 40.9 | 40.7 | 25.0 | 25.0 | 38.0 | 38.0 | 10.9 | |
20.00 MHz | 8.5 | 8.5 | 55.8 | 54.8 | 47.3 | 46.3 | 52.8 | 52.8 | 44.3 | 44.3 | 42.0 | 41.8 | 39.0 | 38.8 | 25.0 | 25.0 | 37.0 | 37.0 | 9.0 | 9.0 |
25.00 MHz | 9.5 | 9.5 | 54.3 | 53.3 | 44.8 | 43.8 | 51.3 | 51.3 | 41.8 | 41.8 | 40.0 | 39.8 | 37.0 | 36.8 | 24.3 | 24.3 | 36.0 | 36.0 | 7.0 | 7.0 |
31.25 MHz | 10.7 | 10.7 | 52.9 | 51.9 | 41.2 | 41.2 | 49.9 | 49.9 | 39.2 | 39.2 | 38.1 | 37.9 | 35.1 | 34.9 | 23.6 | 23.6 | 35.1 | 35.1 | ||
62.50 MHz | 15.4 | 15.4 | 48.4 | 47.4 | 33.0 | 32.0 | 45.4 | 45.4 | 30.0 | 30.0 | 32.1 | 31.9 | 29.1 | 28.9 | 21.5 | 21.5 | 32.0 | 32.0 | ||
100.00 MHz | 19.8 | 19.8 | 45.3 | 44.3 | 25.5 | 24.5 | 42.3 | 42.3 | 22.5 | 22.5 | 28.0 | 27.8 | 25.0 | 24.8 | 20.1 | 20.1 | 30.0 | 30.0 | ||
155.00 MHz | 25.2 | 25.2 | 42.4 | 41.4 | 17.3 | 16.3 | 39.4 | 39.4 | 14.3 | 14.3 | 24.2 | 24.0 | 21.2 | 21.0 | 18.8 | 18.8 | 28.1 | 28.1 | ||
200.00 MHz | 29.0 | 29.0 | 40.8 | 39.8 | 11.8 | 10.8 | 37.8 | 37.8 | 8.8 | 8.8 | 22.0 | 21.8 | 19.0 | 18.8 | 18.0 | 18.0 | 27.0 | 27.0 | ||
250.00 MHz | 32.8 | 32.8 | 39.3 | 38.3 | 6.5 | 5.5 | 36.3 | 36.3 | 3.5 | 3.5 | 20.0 | 19.8 | 17.0 | 16.8 | 17.3 | 17.3 | 26.0 | 26.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 28.424 kg/km | 19.1 lb/kft |
Packaging Type | CommPak® box |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Technical Publication
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Technical Publication
Warranty
Other Ways to Browse