Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS44P

Base Product

CS44P Category 6A Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of CS44P by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length
874016304/10 | CS44P GRY C6A 4/23 F/UTP RL 1KFT 874016304/10 | CS44P GRY C6A 4/23 F/UTP RL 1KFT
CS44P ETL Verified Category 6A F/UTP Cable, plenum, gray jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Plenum F/UTP (shielded) Gray CS44P Reel 4 PVC 304.8 m | 1000 ft
874026804/10 | CS44P WHT C6A 4/23 U/UTP RL 1KFT 874026804/10 | CS44P WHT C6A 4/23 U/UTP RL 1KFT
CS44P ETL Verified Category 6A U/UTP Cable, plenum, white jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Plenum U/UTP (unshielded) White CS44P Reel 4 PVC 304.8 m | 1000 ft
874034704/10 | CS44P BLU C6A 4/23 F/UTP RL 1KFT 874034704/10 | CS44P BLU C6A 4/23 F/UTP RL 1KFT
CS44P ETL Verified Category 6A F/UTP Cable, plenum, blue jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Plenum F/UTP (shielded) Blue CS44P Reel 4 PVC 304.8 m | 1000 ft
874035104/10 | CS44P BLU C6A 4/23 U/UTP RL 1KFT 874035104/10 | CS44P BLU C6A 4/23 U/UTP RL 1KFT
CS44P ETL Verified Category 6A U/UTP Cable, plenum, blue jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Plenum U/UTP (unshielded) Blue CS44P Reel 4 PVC 304.8 m | 1000 ft
874044404/10 | CS44P GRY C6A 4/23 U/UTP RL 1KFT 874044404/10 | CS44P GRY C6A 4/23 U/UTP RL 1KFT
CS44P ETL Verified Category 6A U/UTP Cable, plenum, gray jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Plenum U/UTP (unshielded) Gray CS44P Reel 4 PVC 304.8 m | 1000 ft
874048904/10 | CS44P WHT C6A 4/23 F/UTP RL 1KFT 874048904/10 | CS44P WHT C6A 4/23 F/UTP RL 1KFT
CS44P ETL Verified Category 6A F/UTP Cable, plenum, white jacket, 4 pair count, 1000 ft (305 m) length reel
Asia | Australia/New Zealand | EMEA | Latin America NETCONNECT® Twisted pair cable Plenum F/UTP (shielded) White CS44P Reel 4 PVC 304.8 m | 1000 ft
UN874015804/10 | CS44P ORG C6A 4/23 U/UTP RL 1KFT UN874015804/10 | CS44P ORG C6A 4/23 U/UTP RL 1KFT
CS44P ETL Verified Category 6A U/UTP Cable, plenum, orange jacket, 4 pair count, 1000 ft (305 m) length reel
North America Uniprise® Twisted pair cable Plenum U/UTP (unshielded) Orange CS44P Reel 4 PVC 304.8 m | 1000 ft
UN874015814/10 | CS44P ORG C6A 4/23 U/UTP CPK 1KFT UN874015814/10 | CS44P ORG C6A 4/23 U/UTP CPK 1KFT
CS44P ETL Verified Category 6A U/UTP Cable, plenum, orange jacket, 4 pair count, 1000 ft (305 m) length CommPak
North America Uniprise® Twisted pair cable Plenum U/UTP (unshielded) Orange CS44P CommPak® box 4 PVC 304.8 m | 1000 ft

Product classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS44P
ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4

Product classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS44P
ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification