760243081
- Available in:
- Asia
- EMEA
- Latin America
- North America
Qwik II® Duplex Clip LC (Pack of Six)
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Clip kit | 
| Product Series | Qwik II® | 
General Specifications
| Color | Translucent | 
| Compatible Connector Type | LC | 
Packaging and Weights
| Packaging quantity | 6 | 
| Packaging Type | Case | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Clip kit | 
| Product Series | Qwik II® | 
General Specifications
| Color | Translucent | 
| Compatible Connector Type | LC | 
Packaging and Weights
| Packaging quantity | 6 | 
| Packaging Type | Case | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                             
                             
                             
                             
                             
                             
                             
                            