6754485-1
- Available in:
- Asia
- Latin America
- North America
LightCrimp® Fiber Optic LC Connector Kit, OM1, beige
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LightCrimp® |
Product Series | LightCrimp |
General Specifications
Application | For use with buffered fiber |
Body Style | Duplex |
Boot Style | Short |
Color | Beige |
Color, boot | Beige |
Ferrule Geometry | Factory polished |
Interface | LC/UPC |
Interface Feature | Epoxyless |
Dimensions
Compatible Cable Diameter | 0.9 mm | 0.035 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM1 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LightCrimp® |
Product Series | LightCrimp |
General Specifications
Application | For use with buffered fiber |
Body Style | Duplex |
Boot Style | Short |
Color | Beige |
Color, boot | Beige |
Ferrule Geometry | Factory polished |
Interface | LC/UPC |
Interface Feature | Epoxyless |
Dimensions
Compatible Cable Diameter | 0.9 mm | 0.035 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM1 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer View Model
Engineering Report
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer View Model
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse